Machine lights

For optimal lighting conditions

Robust lighting can be used in a variety of ways. Whether in the machine, in washing systems, on workbenches or test benches, the long-life LED machine lights ensure optimum lighting conditions everywhere.

Machine Lights

  • Shock- and vibration-proof, thermally and mechanically highly rated
  • Suitable for harsh environments (protection class IP67/IP69K)
  • Easy installation with inexpensive standard M12 plug-in connection
  • Homogeneous, large area and, for diffuse versions, completely non-glare illumination
  • Reduced costs thanks to low energy consumption and high-efficiency LED technology
  • Space-saving, compact, lightweight design with Ø 20 mm or Ø 45 mm
  • 24 VDC instead of 230 VAC: Mandatory grounding eliminated, enhanced occupational safety

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA