LDPS

2 versions

Order code
Measuring length Distance to BTL Interface Ambient temperature IP rating Repeat accuracy
Actions
5...250 m 5...15 mm Profinet -40...85 °C IP67 up to ± 0,5 mm
5...1500 m 12...56 mm Profinet -40...85 °C IP67 up to ± 0,5 mm
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue