Products
Service & Support
Industries & Solutions
Company

Detecting fill levels in slurry tanks with ultrasound

Ultrasonic sensors

Our ultrasonic sensors enable precise and efficient fill level detection in tanks during slurry mixing in battery production. They continuously record the fill level and transmit the data to the control system in real time. This enables optimum control and prevents overflows or material bottlenecks. The robust sensor technology guarantees reliable operation even in demanding environments, significantly increasing production quality and efficiency.

Features

  • Precise fill level detection in real time with high accuracy, regardless of material color or surface texture
  • Non-contact measurement of solid, powdery and liquid media without direct contact, minimizing wear and maintenance costs
  • Reliable performance even in dusty, damp or aggressive environments thanks to chemically resistant materials and robust design
  • Real-time data transmission to the control system to prevent overflows and material bottlenecks
  • Extended functionality through IO-Link enables flexible parameterization and condition monitoring for optimized process control

Recommended ultrasonic sensors for level detection in slurry tanks

BUS005Y

High-pressure-resistant ultrasonic sensors

BUS0067

Ultrasonic sensors with analog output

BUS005Y

High-pressure-resistant ultrasonic sensors

Style Housing
Ø 47 mm
Process connection
G 1"
Analog output
Analog, voltage/Analog, current 0…10 V/4…20 mA
Switching output
PNP normally open/normally closed (NO/NC)
Connection
Connector, M12x1-Male, 5-pin
Housing material
1.4571 stainless steel
PBT, TPU
Material sensing surface
PTFE
Range
85...1500 mm
Switching frequency
9 Hz
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Pressure rating max.
6 bar
Operating voltage Ub
9...30 VDC
More product details
BUS0067

Ultrasonic sensors with analog output

Style Housing
Ø 12 mm
Analog output
Analog, voltage 0…10 V
Connection
Connector, M12x1-Male, 4-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Range
20...250 mm
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Operating voltage Ub
15...30 VDC
More product details

Further application examples in the field of slurry mixing

Discover more topics

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue