Loading...
Which attributed do you want to keep?
- Connection
- M12x1-Female, straight, 8-pin, A-coded
- Number of conductors
- 8
- Conductor cross-section
- 0.25 mm²
- Lead length L
- 2.00 m
- Operating voltage Ub
- 30 VDC / 30 VAC
- Rated current (40 °C)
- 2.0 A
- IP rating
- IP68
- Approval/Conformity
- WEEE
Technical documentation
-
Datasheet
-
Disposal
No recommended accessories available.
- ECLASS 10.1
- 27-44-01-03
- ECLASS 11.0
- 27-44-01-03
- ECLASS 4.1
- 27-27-92-01
- ECLASS 5.1.3
- 27-27-92-01
- ECLASS 5.1.4
- 27-27-92-01
- ECLASS 6.2
- 27-27-92-01
- ECLASS 8.1
- 27-44-01-03
- ECLASS 9.0
- 27-44-01-03
- ECLASS 9.1
- 27-44-01-03
- ETIM 4.0
- EC001121
- ETIM 5.0
- EC002635
- ETIM 6.0
- EC002635
- ETIM 7.0
- EC002635
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604