Versão 5.0
·
Última edição em 2024-05-06

What old Matrix Vision product designations are there and what are the corresponding Balluff type codes?

Conteúdo
Anexos
Sem anexos

Introduction

Since all Matrix Vision products were blue, all Matrix Vision cameras begin with the prefix mvBlue (mv for Matrix Vision and Blue for the blue housing). After the mvBlue comes the product family name, which was used for the connection interface:

  • FOX for USB, more precisely
    • FOX2 for USB 2.0
    • FOX3 for USB 3.0
  • COUGAR for Gigabit Ethernet
  • NAOS for PCI Express

These were also the names that were communicated to the world in terms of marketing and are still familiar to customers and the industry.

Product families in detail

The following table shows which names are still in circulation, what the corresponding Balluff type code is and where details of the different order codes can be found.

MATRIX VISION Name Balluff type code Interface Link to the order code comparison tables
mvBlueFOX2 - USB 2.0 Manual - Chapter "Order code nomenclature"
mvBlueFOX2-M - USB 2.0 / Board level Manual - Chapter "Order code nomenclature"
mvBlueFOX-IGC BVS CA-IGC USB 2.0 Manual - Chapter "Order code nomenclature"
mvBlueFOX-MLC BVS CA-MLC USB 2.0 / Board level Manual - Chapter "Order code nomenclature"
mvBlueFOX3-1 BVS CA-SF1 USB 3.0 Manual - Chapter "Order code nomenclature"
mvBlueFOX3-M1 BVS CA-SF1 USB 3.0 / Board level Manual - Chapter "Order code nomenclature"
mvBlueFOX3-2 BVS CA-SF2 USB 3.0 Manual - Chapter "Order code nomenclature"
mvBlueFOX3-M2 BVS CA-SF2 USB 3.0 / Board level Manual - Chapter "Order code nomenclature"
mvBlueFOX3-3 / BF3-3M BVS CA-SF3 USB 3.0 / Board level Manual - Chapter "Order code nomenclature"
mvBlueFOX3-4 / BF3-4 BVS CA-SF4 USB 3.0 Manual - Chapter "Order code nomenclature"
mvBlueFOX3-5 / BF3-5M BVS CA-SF5 USB 3.0 / Board level Manual - Chapter "Order code nomenclature"
mvBlueCOUGAR-X BVS CA-GX0 Gigabit Ethernet Manual - Chapter "Order code nomenclature"
mvBlueCOUGAR-XD BVS CA-GX2 Dual Gigabit Ethernet Manual - Chapter "Order code nomenclature"
mvBlueCOUGAR-XT / BVS CA-GT1 BVS CA-GT1 10 Gigabit Ethernet Here the cameras have the identical order code.
mvBlueNAOS2 / BVS CA-BN2 BVS CA-BN2 PCI Express Here the cameras have the identical order code.
mvBlueNAOS4 / BVS CA-BN4 BVS CA-BN4 PCI Express Here the cameras have the identical order code.
mvBlueGEMINI BVS SC Smart camera -

Findability on the website

In addition to the manuals, which contain the information and order codes for the old marketing names, the old marketing name can also be entered in the search on the website. The product group and product family pages are displayed as search hits; here in the example of mvBlueCOUGAR-X:

The old marketing name is also displayed in the master data sheet on the website and the old order code is also displayed after a completed configuration:

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Você tem alguma dúvida ou sugestão? Estamos à sua disposição.

Há várias maneiras de entrar em contato conosco. Estamos ansiosos para ajudá-lo.

Contacte-nos diretamente por telefone: +34 935441313 ou e-mail: [email protected].


Balluff, S.L. (Sociedad Unipersonal)

Parque Empresarial Vallsolana Garden Camí de Can Camps,
17-19 Edif. Kibo Oficina 1 F
08174 Sant Cugat del Valles, Barcelona
Espanha

Produto de amostra grátis

Para adicionar um produto de amostra grátis ao carrinho, será necessário remover todos os produtos normais do carrinho. Tem a certeza de que pretende continuar