Identify raw materials for slurry production
BVS handheld code reader and BIS industrial RFID systems
![Identify raw materials for slurry production](/images-2/containers/assets/industries-solutions/industries/automobile/automobile-industry-battery-industry-electrode-production-identify-raw-materials-for-slurry-production.jpg/7a75c2ebc0f431b381f240524667e898.jpg)
To produce the electrode paste for the anode and cathode at the start of battery cell production, the raw materials must first be clearly identified. The required active materials, conductive carbon blacks, solvents or binders, and additives are often marked with barcodes. At Balluff, you can find various products for reading these codes, as well as alternative identification solutions. These include handheld readers and RFID systems that identify the relevant raw materials without contact. This lets you ensure the pastes (slurry) are produced according to the recipe and that no quality defects occur.
The features
- IP65 rating
- Withstands falls onto concrete from up to 2 m
- Wired or wireless variant for maximum freedom of movement
Related topics
Downloads
-
Industry brochure battery industry