Resources
Company

Transparency in material usage and safe tool exchange through clear identification of change parts

Change part detection

Individual and fast-moving needs result in a wide range of variants and high dynamics in the packaging industry. This means having to constantly adapt to a wide variety of form factors and sizes. However, this volatility does not only refer to the packaging industry but includes all changing molded parts, tools and components in the manufacturing process. For example, the use of different label rolls or the individual mixing of additives, colors or granulates can be checked.

The identification of change parts ensures that the correct format part is inserted or removed during changeover. This enables fast and reliable tool changes and a swift and smooth process. For complete transparency in material usage.

With powerful high frequency, the different formats can be changed over without errors and in a time-saving manner. At the same time, the BIS M RFID system ensures that the right format part is used by clearly identifying it with the technology. Smooth format changeover is thus guaranteed, the makeready process is perfected and the machine can be started up promptly for the next batch.

  • Robust data carriers in different designs and with different mounting concepts
  • read/write heads in different sizes, depending on the required reading ranges and existing space conditions
  • small to large read ranges