Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BAM00NP

Optics: Diaphragms, filters, lenses, deflectors

Typecode:

BFO 02-UK-1

Loading...
Principle of operation
Beam deflector BFO
Version
90° lens, 1 mirror in housing
Use
for photoelectric fiber optics BFO
Dimension
Ø 4 x 4 mm
Material
Stainless steel
Material sensing surface
Glass
Sensing surface
Prism, cylindrical
Mounting part
Threads M2.6x0.45
Technical documentation
  • Datasheet

No recommended accessories available.
ECLASS 10.1
27-27-36-05
ECLASS 11.0
27-27-36-05
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-07
ECLASS 6.2
27-27-92-07
ECLASS 8.1
27-27-92-07
ECLASS 9.0
27-27-36-05
ECLASS 9.1
27-27-36-05
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
UNSPSC 11
23151700
UNSPSC 7.0901
23151700