- Series
- 26K
- Dimension
- 17 x 50 x 50 mm
- Interface
- 3x PNP Normally open (NO)
- Input function
-
Emitter on/off
Key disable on/off
Teach color (switchpoint) - Principle of operation
- Color sensor
- Principle of optical operation
- Diffuse sensor, Fixed focus
- Beam characteristic
- Focused
- Light type
- White light
- Light spot size
- Ø 4 mm at 22 mm
- Range
- 12...32 mm
- Connection
- Connector, M12x1-Male, 8-pin
- Housing material
- ABS
- Material sensing surface
- PMMA
- Operating voltage Ub
- 12...28 VDC
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-07
- ECLASS 11.0
- 27-27-09-07
- ECLASS 5.1.4
- 27-27-09-07
- ECLASS 6.2
- 27-27-09-07
- ECLASS 8.1
- 27-27-09-07
- ECLASS 9.0
- 27-27-09-07
- ECLASS 9.1
- 27-27-09-07
- ETIM 4.0
- EC001817
- ETIM 5.0
- EC001817
- ETIM 6.0
- EC001817
- ETIM 7.0
- EC001817
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528