The standard portfolio for inductive sensors
From mechanical engineering and electronics manufacturing to intralogistics, assembly and handling technology, woodworking and textile processing, automation is hardly conceivable without inductive sensors. Wherever automation takes place, detecting the presence of metallic objects, operating without contact or wear, and high reliability are in demand. You can now choose from a new entry level portfolio of BES inductive sensors from Balluff.
These precise sensors are designed for normal factory environments and offer an excellent price/performance ratio. This makes them particularly suitable for applications that are not technically demanding, but which are more demanding in terms of price and volume, like in material handling or (intra-)logistics.
Features
- Optimal performance for price point
- Reliable object detection due to double switching distance
- Environmentally friendly multi-piece packaging
- Optimized visual monitoring with operating voltage display and 360° light
Benefit of the multi-piece packaging
Save time and waste
Our new portfolio of inductive sensors is specifically designed for standard applications in high volume quantities. Therefore, they can be ordered efficiently for larger volume quantities. Environmentally friendly multi-packaging of 25 pieces eliminates the need for time-consuming unpacking of individual sensors. The mounting material is included separately. This saves time and packaging waste.
- Compact and space-saving design
- Save time on unpacking and assembly
- Reduction of plastic packaging material
Select your inductive sensor now
- Dimension
- Ø 8 x 45 mm
- Style Housing
- M8x1
- Installation
- for flush mounting
- Range
- 2 mm
- Switching output
- PNP normally open (NO)
- Switching frequency
- 600 Hz
- Housing material
-
Die-cast zinc, nickel-plated
PC - Material sensing surface
- PBT
- Connection
- Connector, M8x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
UKCA
- Dimension
- Ø 8 x 65 mm
- Style Housing
- M8x1
- Installation
- for flush mounting
- Range
- 2 mm
- Switching output
- PNP normally open (NO)
- Switching frequency
- 600 Hz
- Housing material
-
Die-cast zinc, nickel-plated
PC - Material sensing surface
- PBT
- Connection
- Connector, M8x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
UKCA
- Dimension
- Ø 12 x 45 mm
- Style Housing
- M12x1
- Installation
- for flush mounting
- Range
- 4 mm
- Switching output
- PNP normally open (NO)
- Switching frequency
- 350 Hz
- Housing material
-
Die-cast zinc, nickel-plated
PC - Material sensing surface
- PBT
- Connection
- Connector, M12x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
UKCA
- Dimension
- Ø 12 x 65 mm
- Style Housing
- M12x1
- Installation
- for flush mounting
- Range
- 4 mm
- Switching output
- PNP normally open (NO)
- Switching frequency
- 350 Hz
- Housing material
-
Die-cast zinc, nickel-plated
PC - Material sensing surface
- PBT
- Connection
- Connector, M12x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
UKCA
- Dimension
- Ø 18 x 45 mm
- Style Housing
- M18x1
- Installation
- for flush mounting
- Range
- 8 mm
- Switching output
- PNP normally open (NO)
- Switching frequency
- 300 Hz
- Housing material
-
Die-cast zinc, nickel-plated
PC - Material sensing surface
- PBT
- Connection
- Connector, M12x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
UKCA
- Dimension
- Ø 18 x 65 mm
- Style Housing
- M18x1
- Installation
- for flush mounting
- Range
- 8 mm
- Switching output
- PNP normally open (NO)
- Switching frequency
- 300 Hz
- Housing material
-
Die-cast zinc, nickel-plated
PC - Material sensing surface
- PBT
- Connection
- Connector, M12x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
UKCA
Our accessories for you
With the optionally available clamp holder, the sensors can be quickly mounted without tools and, if necessary, also replaced "plug and play".
After the sensor has been mounted easily with its simple clamp holder, its specially developed plastic backend with LEDs gives you a 360° functional display of the sensor status. In addition to the switching status, it also shows the power supply status and the fault condition, e.g. short circuit. This means you have everything in view to identify errors more quickly, reduce downtimes, and increase system availability.
- Use
- For M08 sensors
- Material
- PBT
- Dimension
- Ø 14 x 50 mm
- Mounting part
- Clamps
- Use
- For M12 sensors
- Material
- PBT
- Dimension
- Ø 18 x 50 mm
- Mounting part
- Clamps
- Use
- For M18 sensors
- Material
- PBT
- Dimension
- Ø 24 x 50 mm
- Mounting part
- Clamps
- Connection
- M8x1-Female, straight, 3-pin, A-coded
- Cable
- PVC gray, 2 m, drag chain compatible
- Number of conductors
- 3
- Conductor cross-section
- 0.34 mm²
- Cable temperature, fixed routing
- -40...105 °C
- Cable temperature, flexible routing
- -5...105 °C
- Operating voltage Ub
- 60 VDC / 60 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67, IP69K
- Approval/Conformity
-
CE
cULus
WEEE
- Connection
- M8x1-Female, straight, 3-pin, A-coded
- Cable
- PVC gray, 5 m, drag chain compatible
- Number of conductors
- 3
- Conductor cross-section
- 0.34 mm²
- Cable temperature, fixed routing
- -40...105 °C
- Cable temperature, flexible routing
- -5...105 °C
- Operating voltage Ub
- 60 VDC / 60 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67, IP69K
- Approval/Conformity
-
CE
cULus
WEEE
- Connection
- M12x1-Female, straight, 5-pin, A-coded
- Cable
- PVC gray, 2 m, drag chain compatible
- Number of conductors
- 3
- Conductor cross-section
- 0.34 mm²
- Cable temperature, fixed routing
- -40...105 °C
- Cable temperature, flexible routing
- -5...105 °C
- Operating voltage Ub
- 250 VDC / 250 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67, IP68, IP69K
- Approval/Conformity
-
CE
cULus
WEEE
- Connection
- M12x1-Female, straight, 5-pin, A-coded
- Cable
- PVC gray, 5 m, drag chain compatible
- Number of conductors
- 3
- Conductor cross-section
- 0.34 mm²
- Cable temperature, fixed routing
- -40...105 °C
- Cable temperature, flexible routing
- -5...105 °C
- Operating voltage Ub
- 250 VDC / 250 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67, IP68, IP69K
- Approval/Conformity
-
CE
cULus
WEEE
Register now to get a free sample box!
Simply fill in the form with your details and receive a free sample box.