System architecture with IO-Link

IO-Link as a basis for continuous process improvement

System architecture with IO-Link

Almost every system serves its purpose, but the actual scope of its performance, only reveals itself after a certain period of time. For poka-yoke, it is important that the system can be expanded easily and development is cost-effective.

Therefore, a suitable network architecture must be selected during the design and planning phase that meet such requirements.

Balluff provides this network and system technology by means of the open standard IO-Link.

The modularly expandable technology makes the seamless integration of additional devices possible and guarantees the implementation of error prevention and traceability solutions, such as RFID. This expandable technology is important for continuous process improvement.

Because several IO-Link ports remain open, future expansions are also easy and economical to manage. The fieldbus independence is also advantageous.

IO-Link can be implemented in all common control platforms.

Downloads

  • Performance portfolio – We speak IO-Link. Worldwide – in all areas

Do you have questions? Please contact us.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA