- Connection
- Cable with connector, M12x1-Male, 4-pin, 0.3 m
- Version
- Dark field light
- Dimension
- 130 x 9.5 x 155 mm
- Rated operating voltage Ue DC
- 24 V
- Current draw max.
- 416 mA
- Material
-
Aluminum anodized, black
PMMA - Illumination area
- Ø 90 mm
- Light type
- LED Red light
- Wave length
- 617 nm
- Illuminence (0.1 m)
- 2250 Lux
- Ambient temperature
- -10...55 °C
- Approval/Conformity
-
CE
UKCA
WEEE - IP rating
- IP40
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-31-02-04
- ECLASS 11.0
- 27-31-02-04
- ECLASS 4.1
- 27-11-03-11
- ECLASS 5.1.3
- 27-11-06-35
- ECLASS 5.1.4
- 27-31-02-04
- ECLASS 6.2
- 27-31-02-04
- ECLASS 8.1
- 27-31-02-04
- ECLASS 9.0
- 27-31-02-04
- ECLASS 9.1
- 27-31-02-04
- ETIM 4.0
- EC00996
- ETIM 5.0
- EC00996
- ETIM 6.0
- EC00996
- ETIM 7.0
- EC000996
- UNSPSC 11
- 39110000
- UNSPSC 7.0901
- 39110000