- Connection
- Connector, M12x1-Male, 4-pin
- Version
- Machine light
- Dimension
- Ø 45 x 210 mm
- Rated operating voltage Ue DC
- 24 V
- Material
-
Aluminum Anodized
Borosilicate - Illumination area
- 170 x 42 mm
- Beam angle
- 120 °
- Light type
- LED White light diffuse
- Light intensity
- 900 lm
- Color temperature
- 5000 K
- Ambient temperature
- -20...40 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP67
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-11-03-45
- ECLASS 11.0
- 27-11-03-45
- ECLASS 5.1.4
- 27-11-03-90
- ECLASS 6.2
- 27-11-90-90
- ECLASS 8.1
- 27-11-90-10
- ECLASS 9.0
- 27-11-03-45
- ECLASS 9.1
- 27-11-03-45
- ETIM 4.0
- EC000348
- ETIM 5.0
- EC000348
- ETIM 6.0
- EC000348
- ETIM 7.0
- EC000348
- UNSPSC 11
- 39000000
- UNSPSC 7.0901
- 39000000