- Ambient temperature
- -10...50 °C
- Focal length
- 12 mm
- Aperture
- 1.4...16
- Minimum object distance (MOD)
- 150 mm
- Angle of view, horizontal
- 38.3 °
- Angle of view, vertical
- 29.1 °
- Max. Sensor size
- 2/3"
- Image resolution
- 2 MP
- Mounting part
- Screws
- Lens mount
- C-Mount
- Dimension
- Ø 33 x 42.7 mm
- Material
- Aluminum, black anodized
- IP rating
- IP67
- Weight
- 75 g
- Additional text
- Angle of view refers to a sensor size of 2/3"