BIS01E9
UHF read/write heads with integrated processor unit (860/960 MHz)
Typecode:
BIS U-4A7-082-21C-07-S4
- Special characteristics
-
Washdown Plus
Washdown - Product group
- UHF (860...960 MHz)
- Working frequency
- 920.5…924.5 MHz
- Radio license
- China
- Dimension
- Ø 30 x 98 mm
- Antenna type
- Planar
- Polarization
- circular
- Output power adjustable
- -7 dBm…+18 dBm (0.2 mW…64 mW)
- Connection
- M12x1-Male, 4-pin, A-coded
- Housing material
- 1.4404 stainless steel
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30 VDC LPS Class 2
- Ambient temperature
- 0...70 °C
- IP rating
-
IP68
IP69K - Approval/Conformity
-
SRRC
WEEE
Ecolab
cULus - Secondary features
-
Identification
Device Discovery
Signal Quality Monitoring
Basic Statistics
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment - Secondary features for condition monitoring
-
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710