- Color sensors
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors and angle sensors
- Light bands and light grids
- Luminescence sensors
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
- Through-beam sensors
Contrast sensors
Photoelectric sensors
Available in:
1 Series
Contrast sensors are high-resolution diffuse sensors that distinguish objects based on their gray values. The robust BKT contrast sensors from Balluff detect even small differences in contrast, have a high switching frequency up to 30 kHz, and are especially fast. They enable high positioning accuracy and are suitable for a wide range of applications, such as in the printing and packaging industries.
The special features of our contrast sensors
- Pinpoint accurate switching for fast processes with a high switching frequency of up to 30 kHz
- Different light types (laser, red/green/blue or white light)
- Large ranges with laser
- Clearly visible light points for easy alignment
- Pulse extensions
- Outside teach-in possible
- Also available with analog output signal
- Easily adjustable via the display (also available without)
- Different model series for different applications
1 Series
Series | Interface | Range min. | Range max. | Light type | Connection type | Housing material primary | Style Housing | Actions |
---|---|---|---|---|---|---|---|---|
BKT CContrast scanners |
Analog, voltage, PNP/NPN, PNP | 6 mm | 21 mm | Red light, White light, Blue light, Green light | Cable, Connector | Zinc, Aluminium, PBT | block style, Ø 18 mm |
Edit columns
Please select which columns should be displayed.