BVS0021
Handheld-code-reader BVS HS-Q
Typecode:
BVS HS-QB-SDR-MA-01-03
to be discontinued
- Drop protection
-
≥ 18 drops
1.5 m on concrete - Barcodes
- UPC/EAN/JAN (A, E, 13, 8) UPC/EAN/JAN (including P2 /P5) UPC/EAN/JAN (including; ISBN / Bookland & ISSN) UPC/EAN Coupons Code 39 (including full ASCII) Code 39 Trioptic Code39 CIP (French Pharmaceutical) LOGMARS (Code 39 w/ standard check digit enabled) Danish PPT Code32 (Italian Pharmacode 39) Code 128 Code 128 ISBT Interleaved 2 of5 Standard 2 of 5 Interleaved 2 of 5 CIP (HR) Industrial 2 of 5 Discrete 2 of 5 Datalogic 2 of 5 (China Post Code/Chinese 2 of 5) IATA 2 of 5 Air cargo code Code 11 Codabar Codabar (NW7) ABC Codabar Code 93 MSI PZN Plessey Anker Plessey Follet 2 of 5 GS1 DataBarOmnidirectional GS1 DataBar Limited GS1 DataBar Expanded GS1 DataBar Truncated DATABAR Expanded Coupon
- 2D codes
-
Aztec Code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code - Stacked codes
-
PDF417
Micro PDF417
Macro PDF
GS1 DataBar Stacked
GS1 DataBar Expanded Stacked
GS1 DataBar Stacked Omnidir
GS1 DataBar Composites - Read distance
-
Datamatrix: 18 cm @15 mil
Datamatrix: 13 cm @10 mil
PDF 417: 21 cm at 10 mil
EAN : 35 cm at 13 mil
Code 39: 40 cm @ 20 mil
Code 39: 15 cm @ 5 mil - Light type illumination
- LED Red light
- Interface
- Bluetooth 3.0 (2.4 GHz);RS232
- IP rating
- IP42
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-28-01-01
- ECLASS 11.0
- 27-28-01-01
- ECLASS 4.1
- 27-28-01-03
- ECLASS 5.1.3
- 27-28-01-03
- ECLASS 5.1.4
- 27-28-01-01
- ECLASS 6.2
- 27-28-01-01
- ECLASS 8.1
- 27-28-01-01
- ECLASS 9.0
- 27-28-01-01
- ECLASS 9.1
- 27-28-01-01
- ETIM 4.0
- EC002550
- ETIM 5.0
- EC002550
- ETIM 6.0
- EC002550
- ETIM 7.0
- EC002550
- UNSPSC 11
- 43211701
- UNSPSC 7.0901
- 43211701