- Series
- SA-OH
- Dimension
- 13.5 x 32.9 x 75.5 mm
- Interface
- PNP NO/NC
- Display
-
LED GN: Power
Error - LED RD
Output function- LED YE - Setting
-
Teach Sn
Light-on/dark-on
On-/off delay - Adjuster
-
Slide switch 3 pos. (1x)
Slide switch 2 pos. (2x)
Key (2x) - Additional features
- Teach-in function
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
-
PC
PA 12 - Operating voltage Ub
- 15...30 VDC
- Approval/Conformity
-
CE
WEEE
cULus
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528