Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company

BCS01AJ

BCS Q40BBAA-PIM20C-EP00,3-GS04

Capacitive sensors for object detection

Dimension
40 x 40 x 10 mm
Series
Q40
Installation
for flush mounting
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m, PUR
Switching output
Push-pull PNP normally open (NO) / NPN normally closed (NC)
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Dimension
40 x 40 x 10 mm
Series
Q40
Installation
for flush mounting
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m, PUR
Switching output
Push-pull PNP normally open (NO) / NPN normally closed (NC)
Switching frequency
50 Hz
Interface
IO-Link 1.1
Range
1...20 mm
Sensitivity
Switching distance teachable
Housing material
PBT
Material sensing surface
PBT
Ambient temperature
-20...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IO-Link
IP rating
IP67
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue