- Product Group
- LF (70/455 kHz)
- Dimension
- Ø 16 x 10.5 mm
- Antenna type
- round
- Memory type
- EEPROM
- User data, read/write
- 1023 Byte
- Storage temperature
- -20...85 °C
- Ambient temperature
- 0...70 °C
- Housing material
- PA 6.6
- IP rating
- IP68
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
Measurement data
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710