BIS00P0
UHF read/write heads and antennas (860...960 MHz)
Typecode:
BIS U-301-C0-TNCB
- Product Group
- UHF (860...960 MHz)
- Working frequency
- 865…868 MHz
- Dimension
- 133 x 18.4 x 133 mm
- Antenna type
- Patch
- Polarization
- circular
- Housing material
- PC
- Ambient temperature
- -30...70 °C
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710