BIS013R
UHF data carriers (860...960 MHz)
Typecode:
BIS U-142-07/CA-M8-GY
- Product Group
- UHF (860...960 MHz)
- Working frequency
- 902…928 MHz
- Dimension
- Ø 22 x 26 mm
- Memory type
- EEPROM
- User data, read/write
- 512 Bit
- EPC memory, read/write
- 96 Bit
- TID memory, read-only
- 96 Bit
- Antenna type
- Dipol
- Installation
- on metal
- Storage temperature
- -25...95 °C
- Ambient temperature
- -25...85 °C
- Housing material
- Steel, Data carrier: PA12-GF30 gray, coated
- IP rating
- IP68
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710