Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Career
Company
Version 3.0
·
Last edited on 2024-01-26

Recommended network interface cards (NICs)

Contents
Attachments
No attachments

mvBlueCOUGAR-XD: We recommend using the quad or dual port models of the network interface cards listed below.

Single port

Intel Pro 1000 GT (desktop or quad port model)

Version of the tested network card driver: 8.9.1.0
Motherboard connector: PCI
Receive buffer / RX max: 2048 bytes
MTU / Jumbo frames: 16128 bytes
Interrupt throttling: adaptive

Intel Pro 1000 PT(desktop model)

Version of the tested network card driver: 9.10.8.0
Motherboard connector: PCIe
Receive buffer / RX max: 2048 bytes
MTU / Jumbo frames: 9014 bytes
Interrupt throttling / throttling: Adaptive

Intel 82578DM

Version of the tested network card driver: 11.6.92.0
Motherboard connector: PCI
Receive buffer / RX max: 2048 bytes
MTU / Jumbo frames: 4088 bytes
Interrupt throttling: Available

Multi-port

Intel Pro 1000 GT (model with four ports)

Version of the tested network card driver: 8.9.1.0
Motherboard connector: PCI
Receive buffer / RX max: 2048 bytes
MTU / Jumbo frames: 16128 bytes
Interrupt throttling: adaptive

Intel Pro 1000 PT (server/dual port/quad port model)

Version of the tested network card driver: 9.10.8.0
Motherboard connector: PCIe
Receive buffer / RX max: 2048 bytes
MTU / Jumbo frames: 9014 bytes
Interrupt throttling / throttling: Adaptive

Intel quad Ethernet server adapter I340-T4

Version of the tested network card driver: 11.11.44.0
Motherboard connector: PCIe
Receive buffer / RX max: 2048 bytes
MTU / Jumbo frames: 9014 bytes
Interrupt throttling: adaptive

Intel quad Ethernet server adapter I340-T4

Version of the tested network card driver: 11.11.44.0
Motherboard connector: PCIe
Receive buffer / RX max: 2048 bytes
MTU / Jumbo frames: 9014 bytes
Interrupt throttling: adaptive

Intel quad Ethernet server adapter I350

Version of the tested network card driver: 12.7.28.0
Motherboard connector: PCIe
Receive buffer / RX max: 2048 bytes
MTU / Jumbo frames: 9014 bytes
Interrupt throttling: adaptive

For BVS CA-GT cameras we recommend ASUS XG-C100C.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue