Products
Service & Support
Industries & Solutions
Career
Company
Version 1.0
·
Last edited on 2024-12-19

Why do optical diffuse sensors not reach the parameters specified in the data sheets?

Contents
Attachments
No attachments

Very often our customers ask us about the parameters given in the data sheets of optical diffuse sensors.

In many applications, the sensors have a smaller switching distance.

 

We have to say, yes, this is normal, it is not a fault.

Why? Because the data given in the data sheets are related to the so-called „reference object“.

 

This „reference object“ is a 100 × 100 mm „measuring plate“, with 90% reflectivity. This plate is also known as the Kodak Gray Card.

White office paper has very similar properties, which can be used to quickly verify the properties of optical sensors.

 

In real applications, we will never encounter the detection of such an ideal object.

When designing optical diffuse sensors, it is good to count on sufficient margin.

The detection ability is affected by factors such as the size of the object, surface roughness, color, tilt, etc.

All of this can negatively affect the ability of the sensor to correctly and reliably detect the object.

 

Values for determining the range of a sensor which is dependent on the differing reflection properties of an object.

For example the range of the sensor is reduced with darker objects due to the greater light absorption.

For objects with different reflective properties the following correction factors can be applied (see table):

 

 

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue