Version 1.0
·
Last edited on 2025-10-31

How to Setup IO-Link Validation on Balluff IO-Link Master Module Running Modbus TCP?

Contents
Attachments
No attachments

IO-Link device validation is setup individually for each port on the Balluff IO-Link master module when running on Modbus TCP protocol mode.  The Validation ID is located in Modbus Register 9n02 where n indicates the ports 1 through 8.  At this Modbus register, the values 0-4 indicate the following:

0 = No Device Check

1 = Compatible V1.0 IO-Link device

2 = Compatible V1.1 IO-Link device

3 = Backup Restore IO-Link device

4 = Restore IO-Link device 

Modbus register 9n03 where n indicates the ports 1 through 8, is the Vendor ID of the IO-Link device.

Modbus register 9n04 where n indicates the ports 1 through 8, the Device ID Most Significant Byte of the IO-Link device ID.  

Modbus register 9n05 where n indicates the ports 1 through 8, the Device ID Least Significant Byte of the IO-Link device ID.

For example, to setup validation for an IO-Link device on port 1 of the Balluff IO-Link master module running Modbus TCP, the following registers would need to be written to.

9102 - Validation Type - value of 2 for compatible IO-Link device in port 1 with matching Vendor and Device ID.

9103 - Vendor ID of the IO-Link device in port 1.

9104 - Device ID of the IO-Link device most significant byte.

9105 - Device ID of the IO-Link device least significant byte.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue