Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company
Version 0.7
·
Last edited on -

Codesys BNI EtherCAT Parameter über CoE

Contents
Attachments
No attachments

1. Startup Parameter

Service Data Objects (SDOs) are parameters of an EtherCAT device. BNI IO-Link masters use the Can over EtherCAT (CoE) service here. The CoE index range 0x40n0 is reserved for the IO-Link service data. By substituting the value n the individual ports 0-7 of the IO-Link master are selected.

First the information fields must be filled (Index, Subindex, Length, Data), only then is started by setting the Control command.

Both CoE and IO-Link designate their parameters with index and subindex. The indices of the two systems must not be confused.

 

The values for Index, Subindex and Lenght are interpreted as decimal numbers. They can also be specified in hexadecimal. However, the representation jumps back to a decimal number afterwards.

 

By right-clicking on the startup parameter list, it can be imported or exported in XML format.

 

 

 

2. CoE Online

Parameters can be transferred to the IO-Link master via the Can over EtherCAT (CoE) service. In addition to startup parameterization (a parameter list is written down during initialization of the EtherCAT device), parameters can also be written via CoE Online during operation. The CoE Online tab is displayed and enabled in online mode via "Expert Settings".

 

 

In addition to other setting options in offline mode, the CoE Online tab appears in online mode.

 

 

The write and procedure here is the same as in the parameter list for startup parameterization.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue