Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company
Version 1.0
·
Last edited on 2024-04-25

Profinet pin 2 configuration for UA on sensor hub up to GSDML 2.3x for TIA and Simatic Manager

1. Introduction

In order to operate our IO-Link sensor-actuator hubs without an external power supply with outputs on our IO-Link masters, it may be necessary to provide an actuator supply via pin 2.

These instructions are intended to explain the configuration for our IO-Link masters with Profinet up to GSDML <= 2.3x.
For the newer GSDML from version 2.4x and following, please use the corresponding document.

2. Recognize diagnostic messages

IO-Link sensor hub is connected to port and SF error is present on the IO-Link master

Diagnostics for the IO-Link port is available via channel diagnostics

3. Configuration in TIA

Configuration in the TIA Portal using the GSDML

3.1. Actuator voltage pin 2 Configure

The "Outputs pin 2" module must be dragged from the hardware catalog to a free slot in the hardware configuration and then assigned to an output address.





In addition, the respective port direction for the individual pins/ports must be set in the module parameters of the head module (slot 1).
In our case, port 0, pin 2.

3.2. Switch actuator voltage pin 2

The corresponding ports can now be switched on via the "Outputs Pin2" byte.


To do this, either activate the corresponding output byte as required in the running program or activate it as a test via the watch table.


Pin 2 should be switched immediately (orange LED on the IO-Link master port / Pin2) and the diagnostic message should disappear.

4. Configuration in the Simatic Manager

Configuration in the Simatic Manager using the GSDML

4.1. Actuator voltage pin 2 Configure

The "Outputs pin 2" module must be dragged from the hardware catalog to a free slot in the hardware configuration and then assigned to an output address.


In addition, the respective port direction for the individual pins/ports must be set in the module parameters of the head module (slot 1).
In our case, port 0, pin 2.


4.2. Switch actuator voltage pin 2

The corresponding ports can now be switched on via the "Outputs Pin2" byte.


To do this, either activate the corresponding output byte as required in the running program or activate it as a test via the watch table.

Pin 2 should be switched immediately (orange LED on the IO-Link master port / Pin2) and the diagnostic message should disappear.

5. Configuration successful

In this example, port 0 / pin 2 should now be active, the SF LED should be off and the port 0 LED for pin 2 should light up

6. FAQ - Error persists

Have you switched "Pin 2" and the diagnosis remains active?

  • Is the actuator voltage present at the master?
  • Was a 4-wire cable used between the master and device?
  • Can a cable break be ruled out?
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue