Products
Industries & Solutions
Company
Service & Support

All-in-one I/O module with actuator segment that can be safely switched off

With galvanically isolated BNI sensor/actuator hub

All-in-one I/O module with actuator segment that can be safely switched off

This all-in-one solution allows you to connect both sensors and actuators to a single module. At the same time you can safely turn off the actuator power. The model BNI IOL-355... is divided into two galvanically isolated segments. To safely turn off the supply voltage for the actuator segment an external safety device (relay) is required. IEC 62061 or EN IEC 62061 is a sector-specific standard below the IEC 61508. It describes the implementation of safety-relevant control systems for machines and considers the entire life cycle from the concept phase to decommissioning.

The features

  • Connect in- and output signals to a single module
  • Galvanically isolated for safe interruption of the output signals
  • Easy diagnostics using IO-Link and status LEDs
  • For harsh environments: rugged IP67 housing

Related topics

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue