Products
Industries & Solutions
Company
Service & Support

Change foaming shapes without wear

BIC inductive couplers

Change foaming shapes without wear

Due to production requirements, foaming molds in refrigerator and freezer production have to be changed frequently. Mechanical coupling of the power supply and signal transmission usually takes place here – cables are unplugged and plugged in manually, although this is prone to wear. A much more efficient alternative is therefore the use of inductive couplers from Balluff. These transmit signals and energy without contact – and the repeated mechanical connection and disconnection are no longer necessary.

Features

  • Uni- or bidirectional contactless transmission
  • Remote unit individually controls and operates clamping units
  • Transmit up to 8 signals
  • 4 channels work independently of one another

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue