Products
Industries & Solutions
Company
Service & Support

Check the height of components or substrates

BOD photoelectric distance sensors

Check the height of components or substrates

Minimizing soldering defects is always a goal in circcuit board manufacturing. Precise height control of critical components helps you achieve this. This is exactly where our distance sensors score: they resolve down to the μm range, e.g. to detect missing parts or to measure the substrate application.

Features

  • High resolution and precise measurement in close-range
  • High flexibility thanks to extensive parameterization options
  • Simplified commissioning thanks to IO-Link interface
  • Integrated IO-Link diagnostic functions for preventive measures

Downloads

  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue