Products
Industries & Solutions
Company
Service & Support

Checking stack heights on rack element towers

Checking stack heights on rack element towers

On rack element towers our photoelectric distance sensors precisely monitor the stack height of the welding sheets. Installed above the stack, they use light time-of-flight to determine the available supply fast and with precision. The analog output signal indicates the number of remaining parts. So you always have the overview – from a central location: your robots always have sufficient material to weld. And you can replenish the empty tower without any loss of time.

The features

  • Virtually independent of color, material and reflectivity of the object
  • Generous working range up to maximum 5 m
  • Distance-proportional analog output signal
  • Laser class 1, requires no additional protective measures

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue