Products
Industries & Solutions
Company
Service & Support

Checking the docking position of the MRI bed

Checking the docking position of the MRI bed

Examinations in magnetic resonance imaging systems (MRI) can only be started when the patient bed is correctly docked. Our fiber optics for position detection require hardly any space in the system and can be mounted on both sides.

The features

  • Precise switching behavior
  • Small space requirement of the fiber optics

The products listed here are "standard products" or "modified standard products".
When using these products as components in laboratory or medical equipment, the usability of these products must be checked and qualified by the laboratory/medical equipment manufacturer on his own responsibility.
Before construction, installation and commissioning, please observe the data sheet/operating instructions of the product.

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue