Products
Industries & Solutions
Company
Service & Support

Combine Harvester: Measuring the Height of the Head

Combine Harvester: Measuring the Height of the Head

To avoid waste, the head on a combine must always remain parallel to the ground and maintain a defined distance from it. Our ultrasonic sensors measure the distance of the head from the ground at no fewer than two locations (right, left) and levels the distance using two hydraulic cylinders. It ensures consistent harvest and maximum yield, even on uneven terrain and slopes.

The features

  • Versatile: wide temperature range (–25...70 °C)
  • For harsh environments: unaffected by fog, dust or dirt (IP67)
  • Offers installation tolerance: long range (30...350 mm)

Downloads

  • Industry brochure mobile equipment
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue