Products
Industries & Solutions
Company
Service & Support

Decentralizing installation technology

Decentralizing installation technology

Compared with traditional star topologies, fieldbus blocks make the startup of the machine controller much simpler and cost-effective. Designed for all commonly used fieldbus systems, these blocks enable the use of many controller types while retaining the same wiring topology. And with IO-Link they are also ideal for the exchange of process, parameter and diagnostic data for the Industrial Internet of Things (IIoT).

The features

  • Available in all common fieldbus technologies and with IO-Link
  • Very rugged versions, with high protection classes
  • For efficient field and process communication

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue