Products
Industries & Solutions
Company
Service & Support

Detect rotor speed

Detect rotor speed

Inductive sensors from Balluff detect the rotor speed in your turbine with extreme reliability even at temperatures –40 °C. Two inductive sensors aimed at the rotor lock are all you need for detecting the speed and direction of rotation and protecting the plant from overspeed.

The features

  • High switching distance
  • Extended temperature range
  • Contactless detection
  • Insensitive to contamination

Downloads

  • Industry brochure energy production
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue