Products
Industries & Solutions
Company
Service & Support

Monitor fill levels in storage tanks

BSP pressure sensors and BCS capacitive sensors

Monitor fill levels in storage tanks

For trouble-free production, storage tanks must always be sufficiently filled, but not overflow. This requires precise monitoring even in the presence of foaming, or with poorly accessible storage tanks and hetero­geneous fluids. Pressure sensors, capacitive sensors or a corresponding combination from Balluff are a reliable solution here. For added efficiency, you can connect them to the IT level: The sensors communicate the level to the fieldbus module via their IO-Link interface. The Ethernet TCP/IP protocol is used to access the network master to forward the data.

Features

  • Display of the fill levels via an easily created dashboard
  • Automated reordering of production equipment possible

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue