Products
Industries & Solutions
Company
Service & Support

Monitoring sheet metal thicknesses

Monitoring sheet metal thicknesses

With our inductive distance sensors you prevent improper loading of sheet material. They can be used to monitor whether sheets have been double fed and to detect the thickness of the sheet. They provide a continuous output signal (e.g. 0...10 V) or use an IO-Link interface.

You deploy one or two sensors depending on the application, precision requirements and how the sheet is held.

The features

  • Fast startup, short stoppage time
  • Ease of use with continuous output signal or IO-Link
  • Material variants can be distinguished

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue