Products
Industries & Solutions
Company
Service & Support

Monitoring tool clamping

Monitoring tool clamping

Our inductive position sensors provide information about the correct clamping of the tool: unclamped, clamped with tool, and clamped without tool. Combined with our pressure sensors, the plausibility of the sensor signals can also be checked in hydraulic clamping systems via a second channel.

The features

  • Exact, non-contact position detection
  • Impervious to contamination
  • Can be perfectly integrated even when there is limited space

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue