Products
Industries & Solutions
Company
Service & Support

Monitoring tool clamping distances – inductive positioning systems

Monitoring tool clamping distances

Using linear position measurement you can implement clamping distance even when the clamping mechanism rotates. Our inductive position measurement system detects the position of a metallic cam as it laterally passes by the sensor. Measuring sensors for various travel distances are available depending on the requirements.

The features

  • Measurement ranges adjustable from 0…133 mm
  • Temperature output, for diagnostics
  • Simple position indicating metal target which can be embedded in the clamping system

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue