Products
Industries & Solutions
Company
Service & Support

Position gripping systems of robots

BAW inductive distance sensors

Position gripping systems of robots

During final assembly, our inductive distance sensors reliably detect the linear movement of the gripper jaws – directly on the gripper system of the robot. Since you can fully integrate the sensor, it is ideal for your particularly fast applications. The sensor's IO-Link interface allows your lightweight robots to be continuously monitored, and diagnostic data to be provided, enabling you to perform needs-oriented maintenance.

Features

  • Compact, robust and reliable
  • Absolute, distance-proportional analog signal
  • Needs-oriented maintenance thanks to continuous diagnostic data via IO-Link
  • High machine availability thanks to reduced downtimes

Downloads

  • Industry brochure white goods – household appliances
  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue