Products
Industries & Solutions
Company
Service & Support

Positioning operating tables

Positioning operating tables

Enable medical staff to align treatment tables on any axis precisely and in a way that is suitable for the patient. With their high precision and excellent resolution, inclination sensors from Balluff create the conditions for gentle therapy and patient positioning.

The features

  • High precision
  • Excellent resolution
  • Simple mechanical installation due to compact design
  • Fast connection to the control system via standardized interfaces

The products listed here are "standard products" or "modified standard products".
When using these products as components in laboratory or medical equipment, the usability of these products must be checked and qualified by the laboratory/medical equipment manufacturer on his own responsibility.
Before construction, installation and commissioning, please observe the data sheet/operating instructions of the product.

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue