Inclination sensors with one measuring axis
Inclination sensors

Available in:
24 versions
BSI inclination sensors with one measuring axis offer you measurements over a full 360°. They reliably monitor rotational movements, enabling continuous tracking. This makes these sensors perfect for optimum process control.
The monaxial machines are available with two different measuring principles. First, there is fluid-based inclination sensors, for high accuracy over the entire measurement and temperature range. Second, MEMS-based (Micro Electro Mechanical Systems) inclination sensors for applications that require more flexibility.
Features
Fluid-based
- Modbus and 4...20 mA interface available
- High level of reproducibility and precision
- Extremely low temperature drift
- Robust and compact metal housing
- Simple mounting – four mounting holes in the housing
MEMS-based
- UL and CE approval
- Interfaces: 4-20 mA, 0-10 V
- Large selection of different measurement ranges
- Centering function (calibration) for flexible installation
- Two variants for different requirements
- The compact configuration saves space
24 Results
Order code | Price | Measuring principle | Measuring range | Measuring axes | Interface | Connection | Housing material | Actions |
---|---|---|---|---|---|---|---|---|
![]() BSI0002BSI R11A0-XB-CXS045-S75G |
Fluid | -45...45° | 1 | Analog, current 4…20 mA | Connector, M8x1 | Aluminum | ||
![]() BSI0004BSI R11A0-XB-CXP360-S75G |
Fluid | 0...360° | 1 | Analog, current 4…20 mA | Connector, M8x1 | Aluminum | ||
![]() BSI000MBSI Q41K0-XA-MXS015-S92 |
MEMS | -15...15° | 1 | Analog, voltage 0…10 V | Connector, M12x1 | Plastic | ||
![]() BSI000NBSI Q41K0-XA-MXS030-S92 |
MEMS | -30...30° | 1 | Analog, voltage 0…10 V | Connector, M12x1 | Plastic | ||
![]() BSI000PBSI Q41K0-XB-MXS045-S92 |
MEMS | -45...45° | 1 | Analog, current 4…20 mA | Connector, M12x1 | Plastic | ||
![]() BSI000RBSI Q41K0-XB-MXS090-S92 |
MEMS | -90...90° | 1 | Analog, current 4…20 mA | Connector, M12x1 | Plastic | ||
![]() BSI000TBSI Q41K0-XA-MXS045-S92 |
MEMS | -45...45° | 1 | Analog, voltage 0…10 V | Connector, M12x1 | Plastic | ||
![]() BSI000UBSI Q41K0-XA-MXS090-S92 |
MEMS | -90...90° | 1 | Analog, voltage 0…10 V | Connector, M12x1 | Plastic | ||
![]() BSI0015BSI R65K0-XB-MXP360-S115 |
MEMS | 0...360° | 1 | Analog, current 4…20 mA | Connector, M12x1 | Plastic | ||
![]() BSI0016BSI R65K0-XA-MXP360-S115 |
MEMS | 0...360° | 1 | Analog, voltage 0…10 V | Connector, M12x1 | Plastic |