Products
Industries & Solutions
Company
Service & Support

Quality control at the finishing system

Quality control at the finishing system

Fulfilling your highest quality requirements: the BFS color sensor from Balluff is unrivaled in inspecting sheet and plate finishes. It detects even the slightest color nuances and reliably registers whether a sheet leaves the plant polished or unpolished. Even temperature fluctuations won't keep it from correctly and reliably distinguishing the finished pieces.

The features

  • Distinguishes any number of colors
  • Three digital outputs and a serial interface for performing evaluations (direct output of Lab color values)
  • Large sensing distance up to 400 mm

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue