Products
Industries & Solutions
Company
Service & Support

Slab transport on the walking beam

Slab transport on the walking beam

Precise location monitoring and continuous guiding of rotary movements are critical when transporting slabs. BSI inclination sensors are an outstanding solution to this challenge. On the walking beam they measure the deviation from the horizontal line on an axis by up to 360° – non-contact and with the highest precision.

The features

  • Space-saving and rugged for use at –40...85 °C)
  • No mechanical coupling needed in contrast to rotary encoders

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue