Traceability and barcode reading
END-OF-LINE PACKAGING
In packaging and end‑of‑line processes, reliable identification ensures that products are correctly labeled, verified and prepared for shipment. Cartons, trays and bundles must be verified at high speed, including the presence and correctness of barcodes as well as printed data such as batch numbers, expiration dates and shipping labels.
Fixed‑mounted identification sensors enable continuous reading of codes and characters directly on fast‑moving packaging lines, while handheld readers provide flexibility for mobile checks during setup, quality inspections or rework. By combining automated barcode reading with OCR‑based verification, manufacturers ensure full traceability, regulatory compliance and reliable logistics processes.
Key benefits
-
Reliable barcode reading on secondary packaging lines
Fixed‑mounted identification sensors ensure stable reading of 1D and 2D codes on cartons and bundles, supporting automated traceability at full production speed without scan failures. -
OCR verification of batch codes and expiration dates
Integrated OCR functionality enables automatic reading and validation of printed information such as lot numbers or best‑before dates, helping prevent incorrect or non‑compliant packaging. -
High flexibility with mobile handheld readers
Portable readers allow operators to perform spot checks, manual verification, rework confirmation and logistics scans wherever needed within the secondary packaging area. -
Improved quality assurance and compliance
Automated code and character verification reduces the risk of wrong, missing or unreadable information reaching the customer, supporting regulatory and customer requirements. -
Scalable traceability across the packaging line
The combination of fixed and mobile identification solutions allows traceability functions to be easily expanded or adapted as packaging requirements evolve.
Network modules with multiprotocol
- Interface
- Profinet / EtherNet/IP / EtherCAT / Modbus TCP
- Interface IIoT
- REST API, MQTT
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 0.25 A
- Display
- no
- Operating voltage Ub
- 18...30 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 8x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 4 A
- Housing material
-
Plastic
Stainless steel, Inserts - Dimension
- 68 x 38.3 x 226.2 mm
- Ambient temperature
- -40...70 °C
- IP rating
-
IP68
IP69K - IO-Link version
- 1.1.4
- Scope of delivery
-
Ground strap
M4x6 screw - Not incl. in scope of delivery
-
Part label (1x)
Port cover
Stationary optical ID sensors
- Application
- Code Identification
- Barcodes
-
UPC-A
UPC-A Add-on
UPC-E
UPC-E Add-on
EAN-13
EAN-13 Add-on
EAN-8
EAN-8 Add on
JAN-8
JAN-13
Codabar/NW-7
Code 11,
Code 39
Code 93
Code 128
GS1 DataBar
GS1 DataBar Limited
GS1 DataBar Expanded
Composite GS1 DataBar
Composite GS1-128
Composite EAN
Composite UPC
IATA
Industrial 2of5,
Interleaved 2of5
Matrix 2of5
MSI/Plessey
S-Code
Telepen
Tri-Optic
UK/Plessey
Chinese Post
Korean Postal Authority code - 2D codes
-
Aztec Code
China Sensible Code
Codablock F
Data Matrix ECC 200
MaxiCode (Modes 2 to 5)
MicroPDF417
Micro QR Code
Passport MRZ (OCR-B)
PDF 417
QR code - Image resolution
- 0.4 MP (752 x 480 pixels)
- Read distance
-
Code 39 (5mil) 90 - 125mm;
Code 128 (7,9mil) 80 - 160mm;
PDF 417 (6,7mil) 85 - 130mm;
QR Code (8,4mil) 95 - 115mm;
Data Matrix (10mil) 80 - 145mm;
QR (15mil) 40 - 210mm - Range min.
- 50 mm
- Light emitter illumination
- LED red
- Interface
- USB
- Dimension
- 41.1 x 24 x 33 mm
- IP rating
- IP65
- Approval/Conformity
-
CE
UKCA
WEEE
Portable code reader
- Barcodes
-
Auto discriminates all standard 1D codes including GS1
DataBar™ linear codes - Postal codes
-
Australian Post
British Post
China Post
IMB
Japanese Post
KIX Post
Planet Code
Postnet
Royal Mail Code (RM4SCC) - 2D codes
-
Aztec Code
China Han Xin Code
Data Matrix
Maxicode
Micro QR Code
QR code
DotCode - Read distance
- max. 1500 mm
- Interface
- Bluetooth 5.0 (2.4 GHz)
Network modules with multiprotocol
- Interface
- Profinet / EtherNet/IP / EtherCAT / Modbus TCP
- Interface IIoT
- REST API, MQTT
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 0.25 A
- Display
- no
- Operating voltage Ub
- 18...30 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 8x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 4 A
- Housing material
-
Plastic
Stainless steel, Inserts - Dimension
- 68 x 38.3 x 226.2 mm
- Ambient temperature
- -40...70 °C
- IP rating
-
IP68
IP69K - IO-Link version
- 1.1.4
- Scope of delivery
-
Ground strap
M4x6 screw - Not incl. in scope of delivery
-
Part label (1x)
Port cover
Stationary optical ID sensors
- Application
-
Code analysis
Code reading
Scan-Trigger - Barcodes
-
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI - 2D codes
-
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code - Secondary features for condition monitoring
-
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring - Image resolution
- 1.2 MP(1280 x 960 pixels)
- Focal length
- 9.6 mm
- Range min.
- 50 mm
- Field of view
- 30 x 23 mm ... 305 x 230 mm
- Light emitter illumination
-
LED white
LED red - Interface
- Multi-fieldbus;TCP/UDP;IIoT (Gigabit Ethernet)
- Dimension
- 56 x 56 x 59 mm
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
FCC
WEEE
Stationary optical ID sensors
- Application
-
Code analysis
Code reading
Scan-Trigger - Barcodes
-
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI - 2D codes
-
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code - Secondary features for condition monitoring
-
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring - Image resolution
- 1.2 MP(1280 x 960 pixels)
- Focal length
- 9.6 mm
- Range min.
- 50 mm
- Field of view
- 30 x 23 mm ... 305 x 230 mm
- Light emitter illumination
-
LED white
LED red - Interface
- IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
- Dimension
- 56 x 56 x 59 mm
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
FCC
WEEE
Downloads
-
SIMPLIFY PACKAGING AUTOMATION. BUILD DIGITAL-READY MACHINES