Products
Industries & Solutions
Company
Service & Support

Measurement – Pressure and Level Measurement

Monitor the status of liquids, gases and solids

Measurement – Pressure and Level Measurement

Do you need to measure the pressure of gaseous and liquid media, as is so common in many industrial applications? Pressure sensors make this possible. Level measurement of liquid and solid materials often goes hand in hand with pressure measurement. Here we present a variety of sensor technologies for accomplishing this.

Application examples

Consistently high surface quality of the machined workpiece must be ensured in a machine tool. This requires continuous monitoring of the coolant feed system pressure. Pressure sensors can reliably monitor the pressure and shut down the machine within a few milliseconds when the defined pressure range is violated.

In many tanks and vats the fill height of the liquid must be continually measured. This is accomplished using ultrasonic sensors, which make it possible regardless of color, transparency or surface composition of the medium. These sensors detect objects made of virtually any material (including sound-absorbing) such as liquids, granulates and powders.

Sensor technologies

Pressure sensors are widely used in process and factory automation, including for pressure regulation in tanks and distribution systems. The monitoring of process media such as coolants, hydraulic fluids and pneumatics has an important effect on the production processes.

For level measurement sensors having various operating principles can be used:

  • Ultrasonic sensors are installed above the tank, and have no contact with the medium.

  • Capacitive sensors are installed above the tank, and have contact with the medium.

  • Magnetostrictive sensors can extend from the top to the bottom of the tank. The magnet (position marker) has contact with the medium.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue