Products
Industries & Solutions
Company
Service & Support

Simple handling, versatile application and economical

Simple handling, versatile application and economical

Simple handling, versatile application and economical

Continuously monitor position during movement

When other travel measuring systems are too large, too slow, too imprecise or too inflexible, you can count on the BML-SL1 absolute magnetic encoder. It is ideal when you need high absolute accuracy of positions and end-of-travel. Specifically developed for measuring and positioning tasks, it is rapid, highly precise and can be used in any industry. The encoder is compact, making it easy to integrate, simple to use and extremely cost-effective.

Special flexibility comes from its built-in IO-Link interface, which also allows you to conveniently connect the measuring system. Format setup and adjustment are fast and easy using this communication standard because you can easily enter all the parameters from a central location. Using IO-Link you can output position information and easily view it on the controller; you monitor the target position and continually check positions during the move.

With the BML SL1 you get all the advantages of a magnetic tape system and the innovative interface of the controller world.

Downloads

  • Overall Product Catalog 2019
  • Performance portfolio – We speak IO-Link. Worldwide – in all areas
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue