Products
Industries & Solutions
Company
Service & Support

08.08.2026

BES Entry Line Portfolio Now Expanded with Additional Variants

More Flexibility in Inductive Sensing

BES Entry Line Portfolio

The proven BES Entry Line portfolio of inductive sensors is being expanded with new cable and NPN variants. These new versions provide greater flexibility for integration, improved cost efficiency, and even broader application coverage for high-volume automation applications.  

Machine builders and OEMs must deliver automation solutions that are both cost-effective and scalable for global markets. As a result, flexible sensor variants are becoming increasingly important for efficiently addressing different regional requirements and machine concepts. 

With the expansion of the BES Entry Line portfolio to include cable and NPN variants, Balluff now offers even more options for standardized applications. In particular, in markets where NPN outputs and open-wire connection concepts are widely used, the new variants simplify integration and support global machine standardization.  

Your Benefits at a Glance 

  • Easy and fast integration
    The cable variants enable quick installation and reduce wiring effort.  

  • Lower system costs
    Fewer components and simplified connectivity help reduce overall system costs.  

  • Greater flexibility for global machine concepts
    A wide range of variants supports different machine designs and market requirements.  

  • Higher process reliability through extended sensing range
    The double switching distance ensures reliable detection and greater installation tolerance.  

  • Optimized for cost-sensitive high-volume applications
    Reliable performance at an attractive price point for high-volume applications.  

Available Variants 

  • Sizes: M8, M12, and M18 

  • Housing versions: Short and long designs  

  • Connection options: Cable, connector, and pigtail versions with M12 connector  

  • Output options: PNP and NPN  

This broad variety makes it easier to select the right sensor and enables fast integration into existing machine and system concepts. 

The expanded BES Entry Line portfolio offers a comprehensive range of mechanical and electrical variants for a wide variety of applications.  

Discover the Comprehensive BES Entry Line Portfolio Today

Quickly find the right solution for your application and benefit from increased flexibility, easy integration, and an attractive price-performance ratio.
Learn more

1
2
3
4

Downloads

  • The standard portfolio for BES inductive sensors – simple and good
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue