27.05.2024
Condition Monitoring Sensor BCM Generation 2
Smart condition monitoring at a new level
Unplanned downtimes and disruptions in the production process can be efficiently avoided with BCM condition monitoring sensors from Balluff: The intelligent sensors provide condition data that you can use to automate cost-intensive manual inspections. At the same time, this additional data is an important building block for highly automated and networked production.
A standardized IO-Link interface combined with integrated intelligent data pre-processing: the new generation of the popular BCM now sets another milestone in the field of smart IO-Link sensor technology.
From condition monitoring of critical components and assemblies to the detection of critical process states to the detection of relevant process parameters for inline process optimization: With the BCM Generation 2 you solve your condition monitoring applications optimally.
Upgrade instead of Update
The new condition monitoring sensor is not an iterative further development of the first generation, but a completely new platform with different hardware and firmware. The significantly improved measurement performance in combination with more sophisticated algorithms allow the sensor to detect the smallest changes in condition even earlier and more specifically than before.
Features | BCM Generation 2 | BCM Generation 1 |
Measurement performance | 2…4.500 Hz (±10 %) 2…6.000 Hz (3 dB)
| 2…1.800 Hz (±10 %) 2…2.500 Hz (3 dB) |
Operating temperature | -40…80 °C
| -25…70 °C
|
Communication interface | IO-Link + SIO
| IO-Link
|
Data transmission | Up to 24 process values simultaneously | 4 process values simultaneously |
Data preprocessing: | RMS, Peak, Max, Crest Factor, Skewness, Kurtosis | RMS, Peak, Max, Crest Factor, Skewness, Kurtosis |
Data preprocessing: Vibration frequency domain evaluation | NEW: Amplitude spectrum (FFT), Envelope spectrum | - |
Quick and easy installation – even in existing systems
Thanks to the new, convenient mounting concept with just one screw, it is also even easier to install. The small, round mounting surface makes it much easier to prepare for mounting on curved surfaces. This gives you enormous advantages, especially for retrofit solutions.

One M5 mounting screw 50 % less effort to drill holes
⌀ 22 mm mounting surface: 40 % space reduction
Less failure potential during installation
Higher measurement performance
Easier alignment of the axes
Alignment can be easily adjusted
In short: Compared to the first generation, the new BCM scores with an even significantly higher performance level, intelligent algorithms and a sophisticated and efficient mounting concept.

Application data: intelligent – integrated
The integrated data pre-processing enables lean, cost-effective condition monitoring systems to be set up and applications to be solved for which additional high-end evaluation units were previously required. Frequency spectra for all three measurement axes are calculated in real time from the very high-frequency measurement data and made available for specific applications - the ideal basis for monitoring your processes without having to transmit huge amounts of data through various network systems. In short, data volumes can be reduced to the essentials and unnecessary data traffic is avoided.
At the same time, the process data concept is so flexible that you can implement several monitoring functions - e.g. ISO vibration monitoring, bearing monitoring, imbalance detection or temperature monitoring - with just one sensor.
The variants of the BCM Generation 2 available from Balluff differ primarily in the degree of integrated data preprocessing, so you are guaranteed to find the right sensor for your application.
1. Bearing damage, 2. Imbalance, 3. Blades damage
Earliest possible detection
of potential machine downtimes
Intelligent algorithms
enable frequency-selective analysis of critical components
Significant increase in measurement performance
in the detection of high-frequency phenomena
Innovative housing concept
for convenient, fast and reliable mounting

Features
- Smart condition monitoring sensor with standardized IO-Link interface
- Several measured variables in one device: vibration and temperature
- Very high performance of vibration measurement with a frequency range of up to 6 kHz in three measurement axes
- Early and targeted detection of critical condition changes through integrated frequency analysis
- Simple and efficient installation and retrofitting due to sophisticated mounting concept
- Sensor self-monitoring with Balluff Smart Automation and Monitoring System (SAMS)
The new generation of BCM condition monitoring sensors
Basis Analytics / Vibration & Temperature
- Function
-
Vibration analysis in time domain
Contact temperature monitoring - Vibration, frequency range
-
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB) - Vibration, number of measuring axes
- 3
- Vibration, measuring range
- -16…16 g
- Contact temperature, measuring range
- -40…+80 °C
- Rated operating voltage Ue DC
- 24 V
- Interface
- IO-Link 1.1.3
- Connection
- Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
- Housing material
- Stainless steel 1.4404 (316L)
- IP rating
- IP67, IP68, IP69K
- Ambient temperature
- -40...80 °C
- Secondary features
-
Identification
Device Discovery
Switching Counter
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment - Secondary features for condition monitoring
- Internal temperature monitoring
- Function
-
Vibration analysis in time domain
Vibration analysis in frequency range
Rotational speed input
Contact temperature monitoring - Vibration, frequency range
-
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB) - Vibration, number of measuring axes
- 3
- Vibration, measuring range
- -16…16 g
- Contact temperature, measuring range
- -40…+80 °C
- Rated operating voltage Ue DC
- 24 V
- Interface
- IO-Link 1.1.3
- Connection
- Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
- Housing material
- Stainless steel 1.4404 (316L)
- IP rating
- IP67, IP68, IP69K
- Ambient temperature
- -40...80 °C
- Secondary features
-
Identification
Device Discovery
Switching Counter
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment - Secondary features for condition monitoring
- Internal temperature monitoring
Sensors working together – Smart RPM input
The current RPM plays a decisive role in monitoring the condition of rotating components (e.g. rolling bearings, gear wheels). This information is particularly important for frequency-based pre-processing (FFT). The RPM can be continuously provided to the BCM via the machine control system. The problem is often - especially when retrofitting existing systems - that this option is not available. We therefore offer another alternative with the smart RPM input.

EXTERNAL RPM INPUT
Stream pulse signal from any binary sensor with PNP or push-pull switching output directly into the Condition Monitor Sensor
ONBOARD PROCESSING
Conversion to rotational speed (RPM) by Condition Monitor Sensor | Rotational speed-dependent onboard analysis on the Condition Monitor Sensor
IO-LINK COMMUNICATION
Transmission of vibration parameters (e.g., bearing frequencies) and RPM via IO-Link
Networking modules
- Interface
- Profinet / EtherNet/IP
- Interface IIoT
- REST API, MQTT
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 0.25 A
- Display
- no
- Operating voltage Ub
- 18...30 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 2-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 8x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 4.0 A
- Housing material
- PC, injection molding
- Dimension
- 59 x 36.8 x 180 mm
- Ambient temperature
- -25...55 °C
- IP rating
- IP67
- IO-Link version
- 1.1.3
- Safety Hub Support
- no
- Scope of delivery
- Ground strap
- Not incl. in scope of delivery
-
Part label (1x)
Port cover
- Data storage
- 8 GB EMMC
- Processor
- 1.8 GHz / 400MHz
- Working memory
- 2 GB RAM
- Connection slots
-
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A - Dimension
- 101 x 126 x 50 mm
Y connectors for RPM
- Connection 1
- M12x1-Male, straight, 3-pin, A-coded
- Connection 2
- M12x1-Female, straight, 5-pin, A-coded
- Connection 3
- M12x1-Female, straight, 5-pin, A-coded
- Operating voltage Ub
- 250 VDC / 250 VAC
- Cable
- PUR black, Drag chain compatible
- Rated current (40 °C)
- 4.0 A
- Cable temperature, fixed routing
- -50...90 °C
- Cable temperature, flexible routing
- -25...90 °C
- IP rating
- IP67, IP68, IP69K/IP67, IP68, IP69K
- Approval/Conformity
-
CE
WEEE
cULus
- Connection 1
- M12x1-Male, straight, 3-pin, A-coded
- Connection 2
- M12x1-Female, straight, 5-pin, A-coded
- Connection 3
- M12x1-Female, straight, 5-pin, A-coded
- Operating voltage Ub
- 250 VDC / 250 VAC
- Cable
- PUR black, Drag chain compatible
- Rated current (40 °C)
- 4.0 A
- Cable temperature, fixed routing
- -50...90 °C
- Cable temperature, flexible routing
- -25...90 °C
- IP rating
- IP67, IP68, IP69K/IP67, IP68, IP69K
- Approval/Conformity
-
CE
WEEE
cULus
- Connection 1
- M12x1-Male, straight, 3-pin, A-coded
- Connection 2
- M12x1-Female, straight, 5-pin, A-coded
- Connection 3
- M12x1-Female, straight, 5-pin, A-coded
- Operating voltage Ub
- 250 VDC / 250 VAC
- Cable
- PUR black, Drag chain compatible
- Rated current (40 °C)
- 4.0 A
- Cable temperature, fixed routing
- -50...90 °C
- Cable temperature, flexible routing
- -25...90 °C
- IP rating
- IP67, IP68, IP69K/IP67, IP68, IP69K
- Approval/Conformity
-
CE
WEEE
cULus
- Connection 1
- M12x1-Male, straight, 3-pin, A-coded
- Connection 2
- M12x1-Female, straight, 5-pin, A-coded
- Connection 3
- M12x1-Female, straight, 5-pin, A-coded
- Operating voltage Ub
- 250 VDC / 250 VAC
- Cable
- PUR black, Drag chain compatible
- Rated current (40 °C)
- 4.0 A
- Cable temperature, fixed routing
- -50...90 °C
- Cable temperature, flexible routing
- -25...90 °C
- IP rating
- IP67, IP68, IP69K/IP67, IP68, IP69K
- Approval/Conformity
-
CE
WEEE
cULus
Sensors for RPM input
- Dimension
- Ø 12 x 50 mm
- Style Housing
- M12x1
- Installation
- non-flush
- Range
- 8 mm
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 2000 Hz
- Housing material
- Brass, PTFE coated
- Material sensing surface
- PBT
- Connection
- Connector, M12x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Magnetic field immune
- magnetic field immune (AC/DC)
- IP rating
- IP68
- Approval/Conformity
-
CE
UKCA
WEEE
cULus - Additional features
-
Factor 1
Extended temperature range
Housing resistant to weld spatter
Weld-immune (magnetic field 100kA/m)
- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Interface
-
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC - Input function
-
Key disable on/off
Same function as button - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, Triangulation
- Special optical feature
- Background suppression
- Beam characteristic
- Divergent
- Light spot size
- 10 x 10 mm at 150 mm
- Light type
- LED Blue light
- Range
- 1...200 mm
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
- ABS
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Interface
-
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC - Input function
-
Key disable on/off
Same function as button - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, (energetic)
- Beam characteristic
- Focused
- Light spot size
- 0.7 x 0.7 mm at 250 mm
- Light type
- Laser Red light
- Range
- 1...250 mm
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
- ABS
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE