Products
Industries & Solutions
Company
Service & Support

30.09.2026

SmartLight Rigid – Compact. Bright. Versatile.

Flexible signaling for machines and workstations.

SmartLight Rigid

Your advantages at a glance

Extremely compact

Just 20 mm in diameter for flexible integration

Glare-free lighting

100% diffuse light distribution

High visibility

180° signal effect for reliable signaling from every angle

Flexible control

24V inputs or IO-Link for advanced functions such as dimming, flashing, and strobe functions

Intelligent lighting solutions for modern industry

The new SmartLight Rigid from Balluff is the ideal solution for applications where traditional signal towers fall short. With its compact design and exceptional light quality, it provides a cost-effective and efficient way to clearly indicate machine statuses - wherever space is limited and maximum visibility is required.

Thanks to the IO-Link interface, various lighting functions can be controlled flexibly and integrated into existing systems. Non-IO-Link variants allow flicker-free brightness adjustment via PWM or external dimming devices. The SmartLight Rigid delivers 180° visibility and 100% diffuse light distribution - ensuring uniform, glare-free illumination.

Whether used as additional signaling on remote parts of the system, as an indicator for intralogistics applications such as milk runs and busy lights, or as a standalone status display at manual workstations and machine cabins, the SmartLight Rigid combines signaling and illumination in a single device - efficient and space-saving.

The high-quality metal housing ensures excellent durability and heat dissipation. Its sleek design and invisible LED dots give it a modern, high-quality appearance. With CE and UL certifications, SmartLight Rigid is ready for global use and offers a reliable, long-lasting solution for your production environment.

Robust. Modern. For every application.

Intralogistics:
Signal devices for milk runs, busy lights, and presence detection.

Mechanical engineering:
Direct status display on machines and equipment.

Special machine construction:
Colored illumination of machine cabins and status indication on the line.

Manual workstations:
Compact and bright signaling for ergonomic work areas.

Products

BNI00LP

SmartLight – LED stack lights

BNI00LR

SmartLight – LED stack lights

BNI00LU

SmartLight – LED stack lights

BNI00LW

SmartLight – LED stack lights

BNI00LN

SmartLight – LED stack lights

BNI00LT

SmartLight – LED stack lights

BNI00LP

SmartLight – LED stack lights

Principle of operation
Signal light
Interface
Separate inputs
Connection
Connector, M12x1-Male, 5-pin
Segments, number max.
1
Predefined colors
Red
Green
Blue
Yellow
Magenta
Cyan
White
Dimension
Ø 20 x 550 mm
Housing material
Aluminum, Anodized
Plastic
Mounting part
Clamps
Ambient temperature
-20...50 °C
IP rating
IP54
More product details
BNI00LR

SmartLight – LED stack lights

Principle of operation
Signal light
Interface
Separate inputs
Connection
Connector, M12x1-Male, 5-pin
Segments, number max.
1
Predefined colors
Red
Green
Blue
Yellow
Magenta
Cyan
White
Dimension
Ø 20 x 950 mm
Housing material
Aluminum, Anodized
Plastic
Mounting part
Clamps
Ambient temperature
-20...50 °C
IP rating
IP54
More product details
BNI00LU

SmartLight – LED stack lights

Principle of operation
Signal light
Interface
IO-Link 1.1.4
Connection
Connector, M12x1-Male, 5-pin
Segments, number max.
1
Predefined colors
Red
Green
Blue
Yellow
Magenta
Cyan
White
Configurable
Function indicator
blinking
sparkle
Dimension
Ø 20 x 550 mm
Housing material
Aluminum, Anodized
Plastic
Mounting part
Clamps
Ambient temperature
-20...50 °C
IP rating
IP54
More product details
BNI00LW

SmartLight – LED stack lights

Principle of operation
Signal light
Interface
IO-Link 1.1.4
Connection
Connector, M12x1-Male, 5-pin
Segments, number max.
1
Predefined colors
Red
Green
Blue
Yellow
Magenta
Cyan
White
Configurable
Function indicator
blinking
sparkle
Dimension
Ø 20 x 950 mm
Housing material
Aluminum, Anodized
Plastic
Mounting part
Clamps
Ambient temperature
-20...50 °C
IP rating
IP54
More product details
BNI00LN

SmartLight – LED stack lights

Principle of operation
Signal light
Interface
Separate inputs
Connection
Connector, M12x1-Male, 5-pin
Segments, number max.
1
Predefined colors
Red
Green
Blue
Yellow
Magenta
Cyan
White
Dimension
Ø 20 x 250 mm
Housing material
Aluminum, Anodized
Plastic
Mounting part
Clamps
Ambient temperature
-20...50 °C
IP rating
IP54
More product details
BNI00LT

SmartLight – LED stack lights

Principle of operation
Signal light
Interface
IO-Link 1.1.4
Connection
Connector, M12x1-Male, 5-pin
Segments, number max.
1
Predefined colors
Red
Green
Blue
Yellow
Magenta
Cyan
White
Configurable
Function indicator
blinking
sparkle
Dimension
Ø 20 x 250 mm
Housing material
Aluminum, Anodized
Plastic
Mounting part
Clamps
Ambient temperature
-20...50 °C
IP rating
IP54
More product details

Downloads

  • Smartlight Rigid – compact. Bright. Versatile.
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue